IESNA:LM-63-2002
[TEST]P952257
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-930-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19274
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2261.4 2831.5 3346.9 3745.9 4071.2 4255.2 4341.8 4372.6 4528.8 4863.1
5415.3 6112.8 6799.2 7347.4 7827 8264.7 8541.3 8612 8441.8 8011
7141.5 5638.2 4654.2 3898.1 3087.2 2171.9 1427.7 1000.9 781 674.6
611.9 514.4 435.8 151.2 73.6 11.9 0
2261.4 2851.4 3371.8 3777.7 4076.2 4278.1 4381.6 4410.5 4539.8 4841.3
5351.6 6035.1 6708.7 7275.8 7760.3 8198.1 8526.4 8644.8 8536.4 8171.2
7444.9 6056 4842.2 4066.2 3265.3 2367.9 1557 1050.6 805.9 698.4
617.8 522.3 439.8 187 78.6 14.9 0
2261.4 2826.6 3336.9 3746.8 4066.2 4298 4426.4 4481.1 4582.6 4853.2
5288 5894.9 6541.6 7111.6 7572.3 7940.4 8285.6 8453.8 8411 8119.5
7535.5 6581.4 5246.2 4314.9 3520 2650.5 1770 1176 869.6 722.3
637.7 555.2 475.6 363.1 185.1 21.9 0
2261.4 2826.6 3322 3730.9 4072.2 4333.8 4508.9 4600.5 4696 4904.9
5228.3 5698.9 6258 6794.3 7226.1 7580.2 7877.7 8118.5 8183.2 8087.7
7736.4 7084.8 6169.5 5086 4066.2 3159.8 2209.7 1414.8 965.1 734.2
633.8 550.2 469.6 374.1 262.7 102.5 0
2261.4 2743 3223.5 3643.4 4003.5 4321.9 4575.6 4743.7 4851.2 5016.4
5285 5630.2 6076.9 6531.6 6940.5 7292.7 7579.3 7834 8015 8063.8
7967.3 7670.8 7095.7 6226.2 5210.4 4172.7 3109.1 2049.5 1287.4 863.6
658.6 585 508.4 388 261.7 81.6 0
2261.4 2699.2 3133 3541.9 3920 4270.2 4588.5 4840.3 5011.4 5171.6
5372.5 5661.1 5995.4 6392.3 6792.3 7190.2 7528.5 7793.2 7993.1 8158.3
8286.6 8243.9 8063.8 7654.9 6948.5 6033.2 4856.2 3724 2504.2 1546.1
1002.9 685.5 496.5 300.5 151.2 39.8 0
2261.4 2615.6 2992.7 3377.7 3751.8 4118.9 4473.1 4788.5 5050.2 5260.1
5473 5705.8 5961.5 6279.9 6645 7058.9 7484.7 7895.6 8259.8 8580.1
8871.6 9192 9336.3 9425.8 9405.9 9000 8225 6990.3 5356.6 3628.5
2094.3 1087.4 555.2 320.4 156.2 53.7 0
2261.4 2552 2854.4 3184.7 3527 3850.3 4197.5 4534.8 4859.2 5145.7
5432.2 5697.9 5938.6 6198.3 6470.9 6763.4 7102.7 7486.7 7906.6 8352.3
8838.8 9537.2 10101.4 10445.6 10837.6 11121.1 11158 10776.9 9786 8182.2
5961.5 3847.3 1961 799.9 285.5 55.7 0
2261.4 2437.5 2650.5 2897.2 3167.8 3454.3 3745.9 4034.4 4319.9 4613.4
4920.8 5205.4 5514.8 5838.2 6174.4 6511.7 6885.8 7305.7 7770.3 8296.6
8911.4 9843.7 10768.9 11402.7 12211.6 13163.7 14182.5 14862 14716.8 13348.8
10532.2 6828.1 2896.2 884.5 278.6 57.7 0
2261.4 2417.6 2629.6 2856.4 3112.1 3382.7 3659.3 3934.9 4207.5 4484.1
4756.7 5039.2 5337.7 5661.1 5995.4 6342.6 6728.6 7155.4 7633 8177.2
8791.1 9778 10710.2 11396.7 12261.3 13299 14411.3 15119.7 14985.4 13530.8
10469.5 6402.3 2453.5 677.5 218.9 49.7 0
2261.4 2342 2451.5 2598.7 2776.8 2970.8 3166.8 3372.8 3585.7 3800.6
4017.5 4241.3 4467.2 4705.9 4962.6 5234.2 5532.7 5871 6278.9 6744.5
7311.6 8213 8896.5 9571.1 10393.9 11383.8 12313.1 12716 12295.1 10690.3
7891.7 4392.5 1266.5 265.6 88.5 19.9 0
2261.4 2286.3 2348 2436.5 2558.9 2691.2 2835.5 2983.7 3134 3294.2
3450.4 3600.6 3755.8 3910 4073.2 4245.3 4426.4 4646.2 4900.9 5231.3
5708.8 6301.8 6705.7 7157.4 7697.6 8286.6 8688.6 8548.3 7845.9 6528.6
4714.9 2412.7 787 234.8 80.6 18.9 0
2261.4 2236.6 2245.5 2286.3 2353 2421.6 2512.2 2601.7 2690.2 2782.8
2863.4 2936 2996.7 3052.4 3091.2 3116.1 3140.9 3157.9 3185.7 3250.4
3405.6 3497.1 3514 3547.9 3600.6 3648.3 3518 3105.1 2516.1 1864.5
1267.5 718.3 360.2 152.2 73.6 25.9 0
2261.4 2132.1 2055.5 2015.7 2011.7 2027.6 2054.5 2084.3 2105.2 2118.2
2117.2 2092.3 2053.5 1998.8 1926.2 1837.6 1731.1 1620.7 1519.2 1424.7
1327.2 1240.7 1168 1108.3 1056.6 1003.9 938.2 849.7 727.3 563.1
409.9 301.5 208.9 134.3 76.6 21.9 0
2261.4 2035.6 1895.3 1833.6 1818.7 1831.6 1859.5 1889.3 1904.3 1900.3
1879.4 1842.6 1788.9 1722.2 1644.6 1565 1482.4 1399.8 1318.3 1228.7
1138.2 1056.6 996.9 961.1 947.2 949.1 947.2 919.3 850.7 736.2
560.1 386 270.6 178.1 88.5 19.9 0
2261.4 1960 1790.8 1724.2 1727.2 1765 1806.8 1833.6 1835.6 1817.7
1782.9 1733.1 1674.4 1606.8 1535.2 1464.5 1389.9 1311.3 1230.7 1156.1
1099.4 1050.6 1017.8 996.9 979 958.1 925.3 891.4 849.7 783
681.5 535.3 351.2 194 92.5 19.9 0
2261.4 1887.4 1713.2 1668.5 1696.3 1748.1 1788.9 1808.8 1800.8 1770
1722.2 1665.5 1599.8 1535.2 1466.5 1399.8 1354.1 1299.4 1230.7 1176
1139.2 1090.4 1013.8 953.1 913.3 874.5 834.7 794.9 759.1 726.3
687.5 624.8 511.4 392 229.8 55.7 0
2261.4 1846.6 1672.5 1647.6 1695.3 1745.1 1785.9 1797.8 1778.9 1730.2
1671.5 1604.8 1533.2 1469.5 1414.8 1383.9 1347.1 1309.3 1272.5 1190.9
1118.3 1060.6 1002.9 949.1 893.4 844.7 796.9 753.1 707.4 654.7
602.9 556.2 487.5 420.8 294.5 114.4 0
2261.4 1811.7 1646.6 1643.6 1696.3 1744.1 1779.9 1783.9 1755 1702.3
1635.6 1562 1496.4 1435.7 1394.9 1360 1315.3 1254.6 1200.9 1136.2
1086.4 1030.7 976 926.3 884.5 841.7 795.9 749.2 694.4 633.8
567.1 508.4 432.8 327.3 216.9 90.5 0
2261.4 1791.8 1633.6 1642.6 1700.3 1747.1 1778.9 1772.9 1736.1 1673.4
1595.8 1523.2 1461.5 1414.8 1392.9 1340.1 1258.6 1164 1126.2 1094.4
1037.7 993.9 956.1 900.4 858.6 825.8 783 732.3 671.6 604.9
532.3 500.4 430.8 281.6 205 125.4 0
2261.4 1787.9 1625.7 1643.6 1701.3 1749.1 1777.9 1770 1725.2 1654.5
1575.9 1504.3 1443.6 1414.8 1380.9 1314.3 1194.9 1116.3 1096.4 1057.6
1007.8 954.1 903.4 864.6 840.7 819.8 781 733.3 675.5 608.9
538.2 556.2 443.7 296.5 225.8 83.6 0
2261.4 1787.9 1624.7 1646.6 1702.3 1750.1 1776.9 1772.9 1729.2 1655.5
1575.9 1503.3 1442.6 1415.8 1378 1310.3 1185.9 1117.3 1101.4 1056.6
1004.9 946.2 904.4 852.6 845.7 819.8 780 733.3 679.5 607.9
540.2 548.2 381.1 306.4 222.9 80.6 0
